Número de pieza:
especificaciones
| Body Material | 316SS |
| Seat | Integral |
| Connections | 1/2" FNPT Inlet x Inst Flange Oulet |
| Packing | Low Emission Graphite |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 1000°F (538°C) |
| Options | R3V Coplanar Rosemount |
