Add images and videos to help customers visualize the product.
Número de pieza:
especificaciones
| Body Material | Carbon Steel |
| Seat | Delrin |
| Connections | 1/4"FNPT Inlet x Flange Outlet |
| Packing | PTFE |
| Orifice | 0.156" (4.8mm) Orifice |
| Max Pressure | 3000 psig (207 barg) |
| Max Temperature | 200°F (93°C) |
