Référence:
Spécifications
| Body Material | 316SS |
| Seat | Integral |
| Connections | 1/2"FNPT Inlet x Flange Outlet |
| Packing | Low Emission Graphite |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 1000°F (538°C) |
| Options | AMS 2" Pipe Mount SS |
