Référence:
Spécifications
| Body Material | 316SS |
| Seat | Integral |
| Connections | (3) 1/2" FNPT x 3/4" MSW |
| Packing | Graphite |
| Orifice | 3/16" (4.74mm) mm Orifice |
| Max Pressure | 6000 psig (413.7 Barg) |
| Max Temperature | 1000°F (537.7°C) |
| B31.1 | Meets B31.1 |
| ANSI Class | ANSI 2500 Class |
