Build Faster Packaging Automation With Precise Pressure and Motion Control
Optimize Speed and Stability in Primary Packaging
- Bottle bursting
- Uneven wall thickness
- Cavity-to-cavity variation
- Excessive startup scrap
- Lightweighting without sacrificing strength
- Air consumption and energy losses
Related Products
AVENTICS™ Series 602 Proportional Pressure Control Valve
The AVENTICS Series 602 are proportional valves without integrated control electronics. Available in two version "Proportional Coil" or "Pilot Actuated" serving a wide range of applications. Advanced membrane design of "Pilot Actuated -> Dome Regulator" compensates pressure devitiation especially in Strech Blow Moulding application. The "Proportional Coil version" can be used in an open control loop with a control unit or in a closed control loop with a control device and an external sensor. A modular arrangement of the individual components (proportional valve, control device, sensor) providing advantages in special applications such as high ambient temperature environments
AVENTICS ED07 Dynamic Direct Acting Pressure Regulator
The AVENTICS ED07 direct acting pressure regulator offers proportional pressurization and the exhaust valves are controlled seperately to deliver dynamic control for the most demanding applications.
AVENTICS™ Series 625 Proportional Pressure Control Valve
The AVENTICS Sentronic Series 625 is a 3-way proportional highly dynamic “direct acting" proportional pressure control valve platform that accurately adjusts pressure to control air or inert gases. The Series 625 is a full range proportional platform, offering pressure ranges from vacuum up to 50bar / 725 psi. Various sizes of mechanic supporting flow capability from 55l/min up to 5600l/min (1.94 up to 197.76 SCFM).