Easy-to-Clean Solutions for All Food Zones and Surfaces

Processing meat, fish and poultry presents safety challenges for workers and consumers. Emerson’s solutions are critical to keeping food production areas up to hygienic standards while maintaining plant efficiency. Our products are designed to stay contaminant-free and productive through regular wash downs and maintenance, while our deep food industry experience helps our customers configure more efficient, smarter applications.

View Brochure

Sample Image

View Brochure

Sample Image

Meat, Fish & Poultry Packaging Applications


Overview

Always the optimal, end-to-end solution for your processing applications. The fluid control and pneumatic solutions from Emerson, specially designed for the food industry, are tailored to your special requirements and working conditions. We guarantee you effectiveness and reliable processes across meat, fish and poultry production, from process, primary and secondary packaging to end-of-line, while maintaining compliance with your specific hygienic requirements.



Related Products

AVENTICS™ Series 653 Air Preparation Units

The AVENTICS Series 653 is an easy-to-install line of pneumatic filters, regulators and lubricators (FRLs) that offer the industry´s highest flow rates and widest temperature ratings. Available in 1/2-inch, 3/4-inch, and 1-inch port sizes, these FRLs are ideal for automotive and tire, packaging, food and beverage, and process applications requiring highly reliable operation and robust, modern-looking equipment. Available with integrated redundant safe exhaust valve and IIoT enabled air flow sensor.

VIEW DETAILS
AVENTICS™ Series BSA Bellow suction grippers

AVENTICS Series BSA bellow suction grippers are suitable for workpieces with curved or inclined surfaces, as well as to compensate for height tolerances or to handle large-surface, non-rigid components such as large, thin sheets.

VIEW DETAILS
AVENTICS™ Series ICS-D2 Stainless Steel Round Cylinders

The AVENTICS Series ICS is a stainless steel cylinder with hygienic design with smooth surfaces, interlocking seals and cushioning screws prevents dirt pockets from the outset and guarantees optimum cleaning conditions.

VIEW DETAILS
AVENTICS™ Series CL03 Valve systems

The AVENTICS Series CL03 is the ideal valve system for pneumatic solutions in the food industry – clean design, utmost configuration flexibility, module extension possible at any time, and protected against water at the highest level. The synthetic material is resistant to cleaning agents and aggressive chemicals, enabling applications in wet areas, even under harsh conditions. The valve system offers outstanding flexibility with the possibility to generate up to 32 different pressure stages in a single system.

VIEW DETAILS

Machine Safety

Our insights help end users keep process safety efficient while reducing risk to employees.

Media & Case Studies

Image
Learn how manifold valve technology makes packaging applications compact, efficient and highly flexible.
Image
Stainless steel, flexible technology keeps meat production hygienic.
Image
Robust pneumatics for fully aseptic filling machine for gable-top packaging.