Image

Stay competitive with robust construction and modularity

Fluidic path design engineers endeavor to get the highest detection accuracy and be faster to market with industrial analyzer applications. Emerson’s fluid control solutions for industrial analyzers can supplement your in-house knowledge and help you stay ahead of competitors and maintain profitability. Our technology is built to resist aggressive fluid, minimize leakage, simplify customization and comply with or exceed rigorous industry standards

DOWNLOAD BROCHURE

Sample Image

DOWNLOAD INFOGRAPHIC

Sample Image

Industrial Analyzer Solutions in Action


WATER QUALITY ANALYZER

Customizable valves are used to control sample inlet and route different chemical reagents for reaction and detection needs. Many OEMs use Emerson’s solenoid valves on multi-station manifolds for optimized and compact fluidic handling during water analysis. Key to our solutions’ success, is their robust corrosion resistance, minimum leakage and flexible manifold mount customization. Our industry experience can help you save on product development time, cost and effort.

Related Products

ASCO™ 068 Flapper Solenoid Valve

The ASCO Series 068 flapper isolation solenoid valve is designed for use with neutral or aggressive liquids and gases in analytical and medical systems. Its excellent self-draining capability and easy-to-flush low-volume internal cavity make the valve ideal in applications where cross-contamination must be minimized. The valve's special flapper mechanism results in no pumping or sticking effect of the valve seat. Typical applications include hematology, chromatography, liquid sample preparation, in-vitro diagnostics, DNA sequencing, and surgical fluid management.

VIEW DETAILS
ASCO™ Series 067 Rocker Valve

The ASCO Series 067 is a line of rocker solenoid fluid isolation valves for use with neutral or aggressive liquids and gasses in analytical and medical systems. The valves excellent self-draining capability and easy-to-flush, low-volume internal cavity make it ideal for applications where cross-contamination must be minimized. A special rocker mechanism, combined with a separating diaphragm, prevents heat transfer to the fluid and eliminates the sticking effect of the valve seat. Typical application include pipette dispensing, in-vitro diagnostics, DNA sequencing, and surgical fluid management.

VIEW DETAILS
ASCO™ 082 Diaphragm Valves

ASCO Series 082 is a line of miniature solenoid valves designed for use with neutral or highly aggressive liquids in analytical and medical systems. Their highly chemical resistant construction material, lower power consumption and easy manifold mounting design make them ideal for sorting and controlling corrosive or sensitive reagents and samples. The 082 Series typical applications include Water quality analyzer, Invitro Diagnostics and DNA Sequencing

VIEW DETAILS
ASCO™ 284 2-Way Solenoid Pinch Valve

The ASCO Series 284 of 2-way solenoid pinch valves are designed for use with highly aggressive or high-purity liquids in analytical and medical instrumentation, sterile and aseptic systems, and food applications. The aluminum body, 2-way valves hermetic separation of the control mechanism and the fluid within the tubing prevents particulate contamination caused by friction of moving parts and assures maximum purity of liquids. Typical applications include hemodialysis equipment, urinary collection and intravenous (IV) systems, and drug dispensing.

VIEW DETAILS

Media & Case Studies

Image
Valve technologies in Chromatography and Spectrometry
Image
How we can help gas analyzer designs to meet new regulation challenges
Image
Improved lead times for a material characterization instrument manufacturer