Certified Valve Technology for Safe and Effective Oil Refining Operations

Downstream refining plants rely on Emerson’s extensive selection of ASCO solenoid valves and valve assemblies to maintain process uptime. Our time-tested technology is ideal for controlled operations to protect against unintended shutdowns while maintaining reliable controlled shutdowns. We offer refineries a full solution for actuator control: filter regulator, solenoid valves, accessory valves and switch boxes. ASCO pilot valves, manual reset valves, and redundant systems are an integral part of the final control element for any Safety Instrumented System.

Learn More

Sample Image

Oil & Gas Refinery Operation Solutions


ASCO Refining

Application Overview

The refining industry needs components that can handle harsh environments and demanding usage requirements. The ASCO product line includes a wide range of 2, 3 and 4-Way solenoid valves and redundant control solutions that can manage the flow of steam, aggressive liquids and gasses, fuel oil, and other fluid automation needs

Related Products

AGI™ Model M25/M251 Differential Pressure Manifolds

Two-valve single outlet gauge valves that combine isolating, calibrating and venting facilities in a single compact unit

VIEW DETAILS
AGI™ Series M5/M51 Multi-Port Gauge Valves

Compact, lightweight multi-port valves for pressures up to 6,000 psig (414 barg) or 10,000 psig (690 barg)

VIEW DETAILS
ASCO™ 562 4-Way Spool Valves

The ASCO Series 562, also known as 8562, 4-way spool solenoid valves are designed for valve piloting in the upstream, midstream, and downstream oil and gas markets. The valves incorporate ASCO´s proven solenoid technology for unequaled reliability in mission-critical applications. The Series 562 is a four-way valve made for double-acting process valve applications. It is available in 1/4-inch through 1-inch, brass and 316L stainless steel construction for corrosion resistance in harsh environments.

VIEW DETAILS
ASCO™ Series 220 Steam and Hot Water Solenoid Valves

The ASCO Series 220 steam and hot water valves provides up to 60% more flow than competitive offerings. That means a 3/4-inch valve flow from ASCO equals the competitors 1-inch flow. The Series 220 floating PTFE diaphragm provides positive sealing and improved durability - up to four times longer than other valves. Its threaded bonnet is easy to remove for quick inspection and serviceability reducing downtime and maintenance costs.

VIEW DETAILS
ASCO™ 327 3/2-Way Solenoid Valve

The ASCO Series 327, also known as 8327, is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direct-acting solenoid valves are ideal for process valve piloting applications.

VIEW DETAILS
ASCO™ 316 3-Way Solenoid Valves

The ASCO Series 316, also known as 8316, is a line of high-flow, 3-way solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves. The diaphragm poppet design is suitable for controlling air, inert gas and liquids. Its resilient seating achieves tight shutoff.

VIEW DETAILS
ASCO™ 362 3-Way Spool Valves

The ASCO Series 362, also known as 8362, 3-way 2-position spool valves are designed for valve piloting in the upstream, midstream, and downstream oil and gas markets. The valves incorporate ASCO´s proven solenoid technology for unequaled reliability in mission-critical applications. The Series 362 is a three-way valve made for single-acting process valve applications. It is available in 1/4-inch through 1-inch, brass and 316L stainless steel constructions for corrosion resistance in harsh environments.

VIEW DETAILS
ASCO™ 381 Low-Temperature Solenoid Valves

The ASCO Series 381, also known as 8381, is a line of high-flow, low-temperature stainless steel solenoid valves designed to withstand harsh and corrosive environments. Its broad operating temperature range of -60° C to 80° C for both media and ambient temperature allows for use in extreme conditions. The 381 Series is capable of passing the CSA (No. 139) endurance test to 100,000 cycles (10,000 cycles at -60° C and 90,000 cycles at 80° C).

VIEW DETAILS
ASCO™ 342 4-Way Solenoid Valve

The ASCO Series 342-S, also known as 8342, is a line of high-flow, slide-style 4-way valves available with single or dual solenoids. Its direct-acting operation and high-flow construction make it ideal for analytic and diagnostic equipment, biofuels, dust collector systems, heating equipment, and refining applications.

VIEW DETAILS
AGI™ Series H70DB Primary Root Valves

The H70DB is designed to provide redundant block valve capabilities in severe or hazardous process conditions. It is intended to replace the gate, globe, gauge and bleed valves found in traditional instrument installations.

VIEW DETAILS

ASCO RCS Whitepaper

Doubling Up On Safety: Adding two solenoid valves to your Safety Instrumented System keeps your equipment, facility and personnel safe—and your system online.

Customer Success Stories

Automotive Image
Fast turnaround and custom valve solution moves customer closer to refinery valve standardization
Read More
Automotive Image
TopWorx™ GO™ Switch Solves Valve Position Verification Challenge in Remote Oil Field
Read More
Automotive Image
Demystifying Digital Transformation in Refineries
Read More
Automotive Image
Emerson’s Rapid Product Delivery Strengthens Equipment Maker’s Customer Relationship
Read More
Automotive Image
Emerson Provides Valves to Extend Longevity of Oilfield Steam Measurement System
Read More
Automotive Image
High flow control helps reduce nuisance shutdowns in oil refinery
Read More
Automotive Image
Emerson’s integrated solution moves air control dampers with 3,000 pounds of force
Read More
Automotive Image
Proven Emerson Solution Enhances Oil & Gas Extraction Efficiency
Read More
Automotive Image
Reliable sensors from Emerson solve oil & gas producer’s challenge
Read More
Automotive Image
Aeronautics research facility depressurizes its fuel tanks with durable regulators and valves
Read More
Automotive Image
Crude oil sampler drains faster with ASCO™ valves — saving end-users time and money
Read More