Actuation and Control – Emerson is the First Choice for Railway

Having to move a lot every day means you need a partner and technology you can rely on. Emerson is that partner. We have a long history and years of experience in railway, combined with a product range that offers robust and intelligent technologies, and meets the specific requirements of the industry. Our engineers have the rail expertise to bring innovation and speak our customers’ language while our solutions meet all railway-specific directives and standards worldwide.

Download Brochure

Sample Image

Download Flyer

Sample Image

Railway Directives & Standards


Railway Directives & Standards

Highspeed moving train

Due to trends such as globalization, digitalization and environment protection, a continuous evolution of all components and systems used in rail transport is required.


At the same time, all products have to meet safety and reliability requirements considering all associated national and international standards, such as EN 45545.


Learn how to implement ideal, future-proof pneumatic solutions that comply with the latest railway industry standards and help you reliably master your challenges.


Related Products

AVENTICS™ Series 647 Filters

The Series 647 Railway Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).<br><br> These filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

VIEW DETAILS
AVENTICS™ Series 645 Pressure Regulator and Filter

The Series 645 Railway Regulators and Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).<br><br>The Series 645 Railway Regulators are used to regulate the pressure on railway applications such as control brakes, horns, pantographs, and sanding systems to increase wheel-to-rail friction in poor weather conditions. They are available in four versions, including high and low flow, in ported or subbase mounted configurations.<br><br>The Series 645 Railway Filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

VIEW DETAILS
AVENTICS™ Series 646 Pressure Regulator and Filter

The Series 646 Railway Regulators and Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).<br><br>The Series 646 Railway Regulators are robust, high flow products that are available with up to 10 bar (145 PSI) output pressure. They offer three adjustment methods including screw, t-handle, or lockable knob.<br><br>The 646 Railway Filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

VIEW DETAILS
AVENTICS™ Series CD07 Directional valves

The AVENTICS Series CD consists of various spool valves with an extremely durable die-cast zinc housing. Its electrical, pneumatic, or mechanical actuating controls (roller, lever, pedal, or plunger) make the Series CD ideal for applications in harsh environments.

VIEW DETAILS
AVENTICS ED05 Direct Acting Pressure Regulator

The AVENTICS ED05 direct-acting pressure regulator ensures sensitive pressure control by combining digital control electronics with innovative proportional technology. The robust poppet valve technology, a large opening cross-section and the use of a soft-sealing valve seat make the valve highly resistant to contamination.

VIEW DETAILS

Rail Media & Case Studies

Automotive Image
Learn why pneumatics is essential to train travel
Read Article
Automotive Image
Proven Result: Reduced costs and risk of derailments of coal cars
Read Article
Automotive Image
Pneumatics in Rolling Stock Systems
Read Article
Automotive Image
Proven Result: Energy savings of up to 50% of the air consumption
Read Article