Add images and videos to help customers visualize the product.
ASCO™ JBEFHT8316H384VMBDC125/DC
Codice:
Specifiche
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325112-V |
| Coil Class | H |
| Coil Number | 238914-935-D |
| Watt Rating | 0.7 W |
| Item Status | Active |
| Carton Note | 1/2 X 5/8 3NC SS 0.7/H DC |
