ASCO™ SCXG327A001.24/50-60.18505

Codice:

Asco-SCXG327A001.24/50-60.18505

DIRECT OPERATED SOLENOID VALVE-3/2 UN-ORIFICE: 5,7-BRASS-RESILIENT: NBR-12,0 W-COIL CLASS: F-X= UL/CSA LISTED VALVE; SPEC. BODY/SOL. (VIBR. RESISTENT); BULK PACKED

Caratteristiche

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions