PRODOTTI E SOFTWARE

INDUSTRIE

SERVIZI E SUPPORTO

VENDITE E PARTNER

PRODOTTI E SOFTWARE

AGI™ Series M4TP Instrument Manifold M4TPVVS-4-AM-SG

Codice:

Tescom-M4TPVVS-4-AM-SG

Two Valve Pipe x Flange Block & Bleed Manifold Metal/Soft Seat

Specifiche

Body Material316SS
SeatPTFE
Connections1/2"FNPT Inlet x Flange Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure1000 psig (69 barg)
Max Temperature500°F (260°C)
OptionsAM 2" Pipe Mount CS