PRODOTTI E SOFTWARE

INDUSTRIE

SERVIZI E SUPPORTO

VENDITE E PARTNER

PRODOTTI E SOFTWARE

AGI™ Series M5V Instrument Gauge Valve M5VEC-46

Codice:

Tescom-M5VEC-46

Multi Port Gauge valve soft seat with straight thru bore and screwed connetion

Specifiche

Body MaterialCarbon Steel
SeatPEEK
Connections(3) 1/2" FNPT x 3/4" MNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature400°F (204.4°C)