ASCO™ 8327B111 Solenoid Valve

The ASCO Series 8327B111 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

Your selection:
    Solenoid - Direct Acting
    1/4"
    H
    3.6 W
    5 Day
    Brass
    ATEX Zone 1-21
    IEC 61508
    SIL capable
    Air, Inert Gas
    Light Oil
    Water
    24 DC
    NPTF
    (F)VMQ
    3 way - 3/2 Universal
    5.7
    1 - 2 끄기 2 제품 결과
    열 선택
    작동
    파이프/포트 크기
    코일 클래스
    전력량
    가용성
    관련도
    관련도
    제품 이름 (A-Z)
    제품 이름 (Z-A)
    제품 SKU (A-Z)
    제품 SKU (Z-A)
    No Image Available For Product
    NF8327B111.24/DC

    ASCO NF8327B111.24/DC

    작동파이프/포트 크기코일 클래스전력량가용성
    솔레노이드 - 직접 작동1/4"H3.6 W5 Day
    목록에 추가
    No Image Available For Product
    WPT8327B111.24/DC

    ASCO WPT8327B111.24/DC

    작동파이프/포트 크기코일 클래스전력량가용성
    솔레노이드 - 직접 작동1/4"H3.6 W5 Day
    목록에 추가