ASCO™ Series K29684 Banks Of Micro-Solenoid Valves

This ASCO System is designed by assembling groups of micro-solenoid valves with common inlet and piped outlet, single and independents outlets M5 or G1/8 threaded.

기능

  • System designed so to assemble groups of micro-solenoid valves with common inlet and piped outlet.
  • Single and independents outlets M5 or G1/8 threaded.
  • Sealing gaskets for coupling supplied with the valve.
  • To assemble a normally closed valve (N.C.) with a normally open valve (N.O) a reverser plate has to be mounted between the two valves.
  • The reverser plate, which replaces the standard gasket, is supplied separately. To assemble a group of several valves, see the examples overleaf.
  • To obtain “4 way” operation, two 3 way valves have to be coupled, one N.C. and one N.O. , with a reverser plate in between: energize in parallel the relative coils.