ASCO™ Series YA Solenoid Pilot or Air Pilot Actuated Valves

The ASCO Series YA air valves offer speed and high flow capacity in a compact design. They are available with solenoid pilot or air pilot actuation. The YA´s slim design (22mm body width) is ideal for inline mounting, while it may also be mounted on one-piece extruded manifolds from 2 to 12 stations. A 12-station YA manifold is only 272mm wide. The YA Series valves are suitable for automotive, bottling, tire manufacturing, and press room and metal stamping applications.

1 - 1 끄기 1 제품 결과
열 선택
빠른 수송 가능
가용성
관련도
관련도
제품 이름 (A-Z)
제품 이름 (Z-A)
제품 SKU (A-Z)
제품 SKU (Z-A)
No Image Available For Product
YA2BB4522G00040

ASCO YA2BB4522G00040

빠른 수송 가능가용성
목록에 추가