AVENTICS™ Marex Marine Tank Sounding System (TSS)
사양
| Working pressure | 7 bar |
| Protection class | IP 45/IP 65 |
| Ambient temperature range | -15 to 65°C (5 to 149°F) |
| Standard cabinet size | 1200* x 1200 *x 400 mm |
사양
| Working pressure | 7 bar |
| Protection class | IP 45/IP 65 |
| Ambient temperature range | -15 to 65°C (5 to 149°F) |
| Standard cabinet size | 1200* x 1200 *x 400 mm |