AVENTICS™ Ejector Inline, Series EIX 0821305009

부품 번호:

AVENTICS-0821305009

데이터시트 보기

사양

ActivationPneumatically
Nozzle Ø0.7 mm
Min. working pressure2 bar
Max. working pressure6 bar
Min. ambient temperature0 °C
Max. ambient temperature50 °C
Min. medium temperature0 °C
Max. medium temperature60 °C
MediumCompressed air
Min. oil content of compressed air0 mg/m³
Max. oil content of compressed air1 mg/m³
Max. particle size5 µm
Max. suction capacity11 l/min
Air consumption at p.opt.21 l/min
Max. vacuum level at p.opt81 %
Weight0.028 kg
Housing materialAluminum
Nozzle materialBrass