AVENTICS™ Series NU2 1823391003

부품 번호:

AVENTICS-1823391003

데이터시트 보기
NU2-S-RW1-G014-DI06

사양

Fitting typeSwivel banjo connection 1-fold
Compressed air connection typeExternal thread
Port GG 1/4
Compressed air connection type 2plug-in with tube nut
Port DØ 6
TypeNU2-S-RW1
Min. working pressure-0.95 bar
Max. working pressure15 bar
Min. ambient temperature-10 °C
Max. ambient temperature70 °C
Delivery quantity5 piece
Weight0.049 kg
Housing materialBrass
Seal materialPolyvinyl chloride