AVENTICS™ Straight fitting K599AU571903995

부품 번호:

AVENTICS-K599AU571903995


사양

Port G1/2 NPT
MediumCompressed air
Min. working pressure0.95 bar
Max. working pressure10 bar
Min. ambient temperature-10 °C
Max. ambient temperature60 °C
Delivery quantity5 piece
Housing materialBrass, nickel-plated
Seal materialHydrogenated nitrile butadiene rubber