PAC8000 8-channel Digital Output, 2-60VDC non-isolated, module powered
사양
| Part Number | 8115-DO-DC |
| Output Count, Type & Speed | 8 point source; 1mS |
| Output Rating | 2~60VDC; 1ADC; 3A Max/module |
| Current Consumption | System 125mA Max; Field sum of the loads |
| Special Capabilities | Discrete or pulsed outputs |