PACSystems™ RSTi-EP 2 Safe Feed-Inputs, 24 VDC, Programmable Delay

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

사양

Part NumberEP-1922
Input Count, Type & Speed2 point; Feed-Inputs; Programmable Delay
Supply Voltage and On/Off Voltage24VDC; max. 10 A (only to support the inputs dedicated inputs)
Current Consumption Isys & Iin8mA 20.4-28.8VDC; 45mA
Safety LevelSIL3 (IEC 61508), SIL CL3 (IEC 62061), Ple and Cat. 4 (DIN EN ISO 13849-1), regarding the entire safety chain
System RedundancyPNSR