PACSystems™ RX3i DC Voltage Output module, 12/24V, 0.5A, 32 point

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

사양

Part NumberIC694MDL753
Output Count, Type & SpeedUL, UL HAZLOC
Output RatingZone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR
Current Consumption34 x 145 x 140 mm
IsolationGalvonic Isolation
Media Connector2x RJ45 + 2x SFP
Mounting FormatOn Panel/DIN Rail