Variable Frequency Drive - 2.2A, 1HP, 480V, 3 Phase, IP20, PROFINET
사양
| Part Number | IC866-0008-4A3-2P |
| Connection Type | 480VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 1HP (0.75 kW) |
| Interference Suppression on the Input | Class C2 |
| Option Card | PROFINET |
| Current | 2.2A |