Variable Frequency Drive - 7.0A, 2HP, 240V, 3 Phase, IP20, PROFINET
사양
| Part Number | IC866-0015-2A3-2P |
| Connection Type | 240VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 2HP (1.5 kW) |
| Interference Suppression on the Input | Class C2 |
| Option Card | PROFINET |
| Current | 7.0A |