Variable Frequency Drive - 9.0A, 7.5HP, 575V, 3 Phase, IP20, No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

사양

Part NumberIC866-0055-603-20
Connection Type575VAC 3 Phase
Enclosure DesignIP20
Motor Power7.5HP (5.5 kW)
Interference Suppression on the InputNone
Current9.0A