Variable Frequency Drive - 46.0A, 15HP, 240V, 3 Phase, IP55 PROFINET

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

사양

Part NumberIC866-0110-2A3-5P
Connection Type240VAC 3 Phase
Enclosure DesignIP55
Motor Power15HP (11 kW)
Interference Suppression on the InputClass C2
Option CardPROFINET
Current46.0A