Variable Frequency Drive - 41.0A, 40HP, 575V, 3 Phase, IP55 No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

사양

Part NumberIC866-0300-603-50
Connection Type575VAC 3 Phase
Enclosure DesignIP55
Motor Power40HP (30 kW)
Interference Suppression on the InputNone
Current41.0A