Variable Frequency Drive - 54.0A, 50HP, 575V, 3 Phase, IP20, PROFINET
사양
| Part Number | IC866-0370-603-2P |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 50HP (37 kW) |
| Interference Suppression on the Input | None |
| Option Card | PROFINET |
| Current | 54.0A |