RSTi Serial Interface module RS-232C, 1 Channel

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

사양

Part NumberST-5211
Specialty Module1 channel; Serial RS232
Protocol & Baud RatesASCII, TxD, RxD, Full Duplex; 300 to 115,200 bps
Current ConsumptionSystem 95mA @5VDC