RSTi Expansion Power Distribution module module, 24VDC, 1 A 5VDC booster

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

사양

Part NumberST-7111
Power Module-Field Input24VDC +/- 20%; 10ADC
Power Module-System Input11~28.8VDC; 1A