RSTi DeviceNet with built-in 24VDC sink (Positive Logic) input, 32 points, expandable to 10 additional modules.

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

사양

Part NumberSTXDNS032
Network Adapter / UseDeviceNet / slave with Integrated I/O
I/O Count& Type32 Point Input; Positive Logic, 24VDC
Input SpecsOff<5VDC; On>9VDC; 5.4KOhm