RSTi PROFIBUS DP/V1 slave Network Adaper. 24VDC powered, expandable to 32 modules.

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

사양

Part NumberSTXPBS001
Network Adapter / UsePROFIBUS DP V1 / slave
System Power24VDC Nominal;60mA
I/O Bus 5VDC1.5ADC Max
Field Supply10A