AGI™ SADDLEMOUNT® Series Manifolds

Three/Five valve manifolds. A compact, leak free, safe, modular 3 or 5 valve system that enables DP transmitter/manifold assemblies to be mounted directly onto an orifice flange.

사양

Materials316 SS
SeatsMetal or soft
ConnectionsThreaded and socket weld
Orifice sizes3/8" (10 mm) bore
Pressure (max)6000 psig (414 barg) standard
Temperature range (min/max)-70°F to 1000°F (-57°C to 538°C)