TESCOM™ High-Purity Regulators

Ultra High Purity Compact Panel is a VCR compatible central gas supply unit for pressure control of high grade analytical gases in laboratory facilities. Depending on the requirements, these units switch over to a spare cylinder in order to enable an uninterrupted gas supply. The use of contact gauges allows the monitoring of empty gas cylinders, in combination with an annunciator. Ideal for central gas supply for the distribution of gases in laboratory applications.

사양

Pressure RatingMaximum Inlet Pressure: 1000 or 3480 psig / 69.0 or 240 bar<br>Outlet Pressure Ranges: 145, 247 psig / 10.0, 17.0 bar
MaterialsBody: Stainless Steel 1.4404 <br>Regualtor Seat: PCTFE<br>Valve Seat: Ceramic on Stainless Steel<br>Remaining Parts: 316 Stainless Steel
Operating Temperature-40°F to 140°F / -40°C to 60°C
Flow Capacity< 9 Nm<sup>3</sup>/h at Cv = 0.06 trim
Leak Rate1 x 10<sup>-8</sup> mbar l/s He
Additional InformationFor custom modifications or a complete system solution, please contact your local sales office.