TopWorx™ GO™ Switch Model C8 for Nuclear Applications

?The C8 proximity switch is designed for use in containment and can withstand Loss of Coolant Accident (LOCA) event. Certified to meet the highest vibration and submergence requirements in the nuclear industry.

기능

  • 106 year qualified life
  • LOCA / Fully Submersible – Triple Seal
  • Exceeds Global and Post Fukushima Submergence and Seismic requirements 10G RIM
  • Highest Operating Temperature 400°F (204°C) Operating - 500°F (260°C) Peak