Afag Series ES20 Electro slides
The Afag ES20-2S has the same compact design as the “normal” ES20 electric slide and is characterized by its high speed and precise performance of linear motion tasks and ensures optimum productivity in various applications.
With the reliable and precise Afag electric slides as your linear motion control solution, you benefit from smooth operation and increased efficiency and safety while boosting automation performance.
Afag Electro Slides ES20 50425969
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES20-50-SL | 50 mm | 6.8 m/s | 15 N | 67 N |
Afag Electro Slides ES20 50425970
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES20-100-SL | 100 mm | 4.8 m/s | 31 N | 137 N |
Afag Electro Slides ES20 50425971
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES20-200 | 200 mm | 4.8 m/s | 31 N | 137 N |
Afag Electro Slides ES20 50425972
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES20-300 | 300 mm | 4.8 m/s | 31 N | 137 N |
Afag Electro Slides ES20-2S 50595422
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES20-100-SL-2S | 100 mm | 4.8 m/s | 31 N | 137 N |
Afag Electro Slides ES20-2S 50595423
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES20-200-2S | 200 mm | 4.8 m/s | 31 N | 137 N |
Afag Electro Slides ES20-2S 50595424
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES20-300-2S | 300 mm | 4.8 m/s | 31 N | 137 N |
Afag Electro Slides ES20-2S 50615114
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES20-50-SL-2S | 50 mm | 6.8 m/s | 15 N | 67 N |
