Specifications
| Type | ES20-50-SL |
| Attachment grid | 30 x 30 mm |
| Mounting thread | M4 |
| Alternative mounting thread | M3 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke H | 50 mm |
| Net weight | 1.1 kg |
| Weight moved | 0.5 kg |
| Nominal voltage | 72 V DC |
| Actuator, drive | Linear motor, electric |
| Protection class | IP30 |
| Max. speed | 6.8 m/s |
| Permanent force | 15 N |
| Peak force | 67 N |
| Force constant | 9 N/A |
| Repetitive precision | +/- 0.05 mm |
| Repeatability with external position measuring system | +/- 0.02 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 4x mounting screw M4x12, 4x spring washer M4 |
| Accessories | MagSpring on the side/front, Spring compensation ES20-50-SL, External position measuring system ES20, 2x centering sleeve Ø 5 x 2.5, Motor cable M16, Regulator C1xxx-1S, Plug set for C1xxx-1S, USB-RS232 converter for regulator, Power pack S01-72/500, 1-phase, MTZ 25x2b centrical module carrier, double |
| Alternative accessories | Additional motor cables, Additional regulators, Additional power packs, Additional module carriers |
