Afag Series PG Precision gripper

Size
Afag PG Precision grippers are engineered for exceptional performance and reliability in automation systems. These grippers combine precision engineering with advanced technology to deliver smooth and accurate linear motion. With a compact and versatile design, PG Precision grippers offer easy integration and optimized functionality in various industrial applications. Equipped with innovative features, they ensure efficient operation and enhanced productivity. Elevate your automation solutions with PG Precision grippers and elevate your standard for performance, durability, and precision in motion control systems.

1 - 5 of 5 results for products
Select Columns
Type
Attachment grid
Gripping force, closing
Gripping force, opening
Opening stroke
Air connection P
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
50332223

Afag Precision gripper PG 12 50332223

TypeAttachment gridGripping force, closingGripping force, openingOpening stroke
PG 1216 mm36 N46 N2 x 2 mm
ADD TO LIST
No Image Available For Product
50332224

Afag Precision gripper PG 16 NN 50332224

TypeAttachment gridGripping force, closingGripping force, openingOpening stroke
PG 16 NN20 mm66 N78 N2 x 4 mm
ADD TO LIST
No Image Available For Product
50332225

Afag Precision gripper PG 20 50332225

TypeAttachment gridGripping force, closingGripping force, openingOpening stroke
PG 2030 mm108 N136 N2 x 6 mm
ADD TO LIST
No Image Available For Product
50531661

Afag Precision gripper PG 16 NC-NO 50531661

TypeAttachment gridGripping force, closingGripping force, openingOpening stroke
PG 16 NC20 mm92 N52 N2 x 4 mm
ADD TO LIST
No Image Available For Product
50531662

Afag Precision gripper PG 16 NC-NO 50531662

TypeAttachment gridGripping force, closingGripping force, openingOpening stroke
PG 16 NO20 mm44 N100 N2 x 4 mm
ADD TO LIST