Specifications
| Type | LM 32/400 |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | G1/8 |
| Cylinder diameter | 32 mm |
| Retracting piston force | 295 N |
| Extracting piston force | 295 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Stroke H | 400 mm |
| Stroke limitation | 2 x 40 mm |
| Net weight | 7.9 kg |
| Weight moved | 3.28 kg |
| Air consumption/cycle | 1.6 L |
| Noise level | 65 dB (A) |
| Repetitive precision | +/- 0.02 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 2x stop screw AS 12/60, 2x shock absorber SD M14x1 -1 |
| Accessories | INI d6.5x44-Sn1.5-PNP-NO-M8x1 |
| Alternative accessories | INI d6.5x35-Sn1.5-PNP-NO-M8x1 |
