Afag Series LM Linear modules

Experience the precision and versatility of Afag LM linear modules. Engineered for seamless integration into your automation system, these modules offer exceptional performance in linear motion applications. With their robust construction and advanced features, the LM series ensures smooth operation and precise positioning in various industrial settings. Trust in Afag’ expertise and innovative technology to achieve accurate control and consistent performance with every movement.

1 - 10 of 19 results for products
Select Columns
Type
Stroke Length
Stroke limitation
Air consumption
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
11001558

Afag Series LM 32 Linear module 11001558

TypeStroke LengthStroke limitationAir consumption
LM 32/100100 mm2 x 40 mm0.4 L
ADD TO LIST
No Image Available For Product
11001559

Afag Series LM 32 Linear module 11001559

TypeStroke LengthStroke limitationAir consumption
LM 32/200200 mm2 x 40 mm0.8 L
ADD TO LIST
No Image Available For Product
11001561

Afag Series LM 32 Linear module 11001561

TypeStroke LengthStroke limitationAir consumption
LM 32/300300 mm2 x 40 mm1.2 L
ADD TO LIST
No Image Available For Product
11001562

Afag Series LM 32 Linear module 11001562

TypeStroke LengthStroke limitationAir consumption
LM 32/400400 mm2 x 40 mm1.6 L
ADD TO LIST
No Image Available For Product
11001645

Afag Series LM 20 Linear module 11001645

TypeStroke LengthStroke limitationAir consumption
LM 20/6060 mm2 x 25 mm0.125 L
ADD TO LIST
No Image Available For Product
11001646

Afag Series LM 20 Linear module 11001646

TypeStroke LengthStroke limitationAir consumption
LM 20/9090 mm2 x 25 mm0.19 L
ADD TO LIST
No Image Available For Product
11001647

Afag Series LM 20 Linear module 11001647

TypeStroke LengthStroke limitationAir consumption
LM 20/120120 mm2 x 25 mm0.255 L
ADD TO LIST
No Image Available For Product
11001648

Afag Series LM 20 Linear module 11001648

TypeStroke LengthStroke limitationAir consumption
LM 20/150150 mm2 x 25 mm0.32 L
ADD TO LIST
No Image Available For Product
11001720

Afag Series LM 20 Linear module 11001720

TypeStroke LengthStroke limitationAir consumption
LM 20/3030 mm2 x 25 mm0.065 L
ADD TO LIST
No Image Available For Product
11001864

Afag Series LM 16 Linear module 11001864

TypeStroke LengthStroke limitationAir consumption
LM 16/3030 mm20 mm / optional 2x20 mm0.036 L
ADD TO LIST