Specifications
| Type | LM 16/30 |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 16 mm |
| Retracting piston force | 104 N |
| Extracting piston force | 121 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Stroke H | 30 mm |
| Stroke limitation | 20 mm / optional 2x20 mm |
| Stroke limitation optional | Optional 2 x 20 mm |
| Net weight | 0.48 kg |
| Weight moved | 0.138 kg |
| Air consumption/cycle | 0.036 L |
| Noise level | 60 dB (A) |
| Repetitive precision | +/- 0.02 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 1x stop screw AS 08/25, 1x stop screw AS 08/40 |
| Accessories | Base plate LM 16, Stop bracket LM 12 / LM 16, Shock absorber SD M8x1 -2, Stop screw AS 08/80, INI d6.5x44-Sn1.5-PNP-NO-M8x1 |
