Afag Rotary gripper series DG 16, zero position 90° 50407663
Part Number:
Specifications
| Type | DG 16-90° |
| Attachment grid | 30 mm |
| Working pressure min./max. | 6 +/- 1 bar |
| Air connection P | M3 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Jaw stroke | 2 x 3 mm |
| Net weight | 0.275 kg |
| Max. permissible useful load | 0.5 kg cm² |
| Gripping force | 35 N |
| Gripper cylinder diameter | 16 / 4 mm |
| Rotation cylinder diameter | 20 / 10 mm |
| Rotation query | 0° / 180° or 90° |
| Gripping query | open |
| angle of rotation | 180° |
| Min. swivel times 180° | 0.19 s |
| Noise level | < 65 dB (A) |
| Repetitive precision | +/- 0.03 mm |
| Angle precision | +/- 0.05° |
| Torque | 0.4 Nm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 2x mounting screw M4x16, 2x mounting screw M4x35, 2x threaded pins M3x3 |
