Specifications
| Valve Actuation | Solenoid - Air Pilot, Solenoid - Direct Acting |
| Pipe / Port Size | 1/8, 1/4, 4 mm, 6 mm |
| Port Type | G ISO228/1-G BSPP, NPTF, Push-in |
| Function | 4 way - 4/2, 4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3 - Pressure Center |
| Flow | From 0.1 Cv to 0.5 Cv |
| Standards / Regulations | CSA, IP65 |
| Operating Environment | Indoor, Outdoor, Washdown |
| Media | Air, Inert Gas, Vacuum |
