ASCO™ Numatics Series 2009 Directional Control Valves
Specifications
| Valve Actuation | Solenoid - Air Pilot |
| Pipe / Port Size | 1/8, 1/4, 6 mm, 8 mm |
| Port Type | G ISO228/1-G BSPP, NPTF, Push-in |
| Flow | From 0.5 Cv to 1.0 Cv |
| Standards / Regulations | CSA, IP65 |
| Media | Air, Inert Gas, Vacuum |
