ASCO™ Series 375 General Service Solenoid Valves
Specifications
| Valve Actuation | Solenoid |
| Body Material | PPS |
| Media | Liquids or gases |
| Port Type | G ISO Connection, Barbed Fitting and Barbed Fitting with Ring Nut |
| Function | 3-Way Universal (U) |
| Orifice size | 2.3mm (0.09 inches) |
| Voltage | 12 VDC; 24 VDC |
| Maximum allowable pressure | 10 bar (145 PSI) |
| Fluid Temperature | 0 to 130 °C (32 to 266 °F) |
| Sealing | FKM |
| Duty Cycle | 100% |
