Specifications
| Valve Actuation | Manual Reset |
| Body Material | Aluminum |
| Media | Natural Gas |
| Pipe / Port Size | 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 " |
| Port Type | NPTF |
| Function | 2 way - 2/2 Normally Closed |
| Flow | From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv |
| Voltage | 110 AC; 120 AC; 220 AC; 230 AC; 24 AC - 50; 60 |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Indoor |
| Standards / Regulations | CSA; FM; Type 1; UL |
