PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ 8210G012 Solenoid Valve

ASCO 8210G012 is a line of ultra-reliable, high-flow general service solenoid valves for liquid, corrosive, and air/inert gas service. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Your selection:
    Solenoid
    FT
    HT
    50/60 Hz
    5 Day
    NPT
    Solenoid Valve
    10.1 W
    24 DC
    220 AC
    240 AC
    1 - 6 of 6 results for products
    Select Columns
    Actuation
    Coil Class
    Frequency
    Max Ambient Temperature
    Availability
    Flow (Cv)
    Media
    Pipe/Port Size
    Sealing Material
    Body Material
    Certifications
    Min Operating Press. (Light Oil)
    Max Operating Press. (Water)
    Pressure Port/Fitting
    Min Operating Press. (Water)
    Max Operating Press. (Air)
    Min Ambient Temperature
    Min Operating Press. (Air)
    Max Operating Press. (Light Oil)
    Orifice
    Product Type
    Valve Function
    Wattage
    Voltage
    Quickship Available
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    8210G012AC240/60,220/50D

    ASCO 8210G012AC240/60,220/50D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT50/60 Hz5 Day
    ADD TO LIST
    No Image Available For Product
    8210G012DC24/DCD

    ASCO 8210G012DC24/DCD

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT5 Day
    ADD TO LIST
    No Image Available For Product
    EF8210G012AC240/60,220/50D

    ASCO EF8210G012AC240/60,220/50D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT50/60 Hz5 Day
    ADD TO LIST
    No Image Available For Product
    EF8210G012DC24/DCD

    ASCO EF8210G012DC24/DCD

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT5 Day
    ADD TO LIST
    No Image Available For Product
    HT8210G012AC240/60,220/50D

    ASCO HT8210G012AC240/60,220/50D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidHT50/60 Hz5 Day
    $433.00
    ADD TO LIST
    No Image Available For Product
    JBEF8210G012DC24/DC

    ASCO JBEF8210G012DC24/DC

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT5 Day
    ADD TO LIST