ASCO™ 8210G056 Solenoid Valve

ASCO product 8210G056 part of the 210 Series range of valves, is an ultra-reliable 2-way solenoid valve, offered in a 1 1/2" pipe size, providing long service life and low internal leakage

Your selection:
    Solenoid
    FB
    FT
    SF
    60 Hz
    5 Day
    Same Day
    NPT
    Solenoid Valve
    16.1 W
    24 AC
    24 DC
    120 AC
    1 - 6 of 6 results for products
    Select Columns
    Actuation
    Coil Class
    Frequency
    Max Ambient Temperature
    Availability
    Flow (Cv)
    Media
    Pipe/Port Size
    Sealing Material
    Body Material
    Certifications
    Min Operating Press. (Light Oil)
    Max Operating Press. (Water)
    Pressure Port/Fitting
    Min Operating Press. (Water)
    Max Operating Press. (Air)
    Min Ambient Temperature
    Min Operating Press. (Air)
    Max Operating Press. (Light Oil)
    Orifice
    Product Type
    Valve Function
    Wattage
    Voltage
    Quickship Available
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    8210G056AC120/60D

    ASCO 8210G056AC120/60D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT60 HzSame Day
    $773.00
    ADD TO LIST
    No Image Available For Product
    8210G056AC24/60D

    ASCO 8210G056AC24/60D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT60 Hz5 Day
    ADD TO LIST
    No Image Available For Product
    8210G056DC24/DCD

    ASCO 8210G056DC24/DCD

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    FBSame Day
    $849.00
    ADD TO LIST
    No Image Available For Product
    EF8210G056AC120/60D

    ASCO EF8210G056AC120/60D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT60 HzSame Day
    $911.00
    ADD TO LIST
    No Image Available For Product
    EF8210G056DC24/DCD

    ASCO EF8210G056DC24/DCD

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFB5 Day
    ADD TO LIST
    No Image Available For Product
    SC8210G056AC120/60

    ASCO SC8210G056AC120/60

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidSF60 Hz5 Day
    ADD TO LIST