ASCO™ 8210P100 Solenoid Valve

ASCO 8210P100 is a line of ultra-reliable, high-flow general service solenoid valves for liquid, corrosive, and air/inert gas service. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Your selection:
    Solenoid
    H
    5 Day
    NPT
    Solenoid Valve
    1.2 W
    1.5 W
    12 to 24 DC Ranging
    24 to 120 AC/DC Ranging
    100 to 240 AC/DC Ranging
    1 - 3 of 3 results for products
    Select Columns
    Actuation
    Coil Class
    Frequency
    Max Ambient Temperature
    Availability
    Flow (Cv)
    Media
    Pipe/Port Size
    Sealing Material
    Body Material
    Certifications
    Min Operating Press. (Light Oil)
    Max Operating Press. (Water)
    Pressure Port/Fitting
    Min Operating Press. (Water)
    Max Operating Press. (Air)
    Min Ambient Temperature
    Min Operating Press. (Air)
    Max Operating Press. (Light Oil)
    Orifice
    Product Type
    Valve Function
    Wattage
    Voltage
    Quickship Available
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    SU8210P100LF100-240

    ASCO SU8210P100LF100-240

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidH5 Day
    $1,511.00
    ADD TO LIST
    No Image Available For Product
    SU8210P100LF12-24/DC

    ASCO SU8210P100LF12-24/DC

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidH5 Day
    $1,511.00
    ADD TO LIST
    No Image Available For Product
    SU8210P100LF24-120

    ASCO SU8210P100LF24-120

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidH5 Day
    $1,511.00
    ADD TO LIST